December 10, 2018
The EMERGENCY STOP and RESET buttons from Murrelektronik are integrated in electronic installations using preconfigured M12 standard cables. A time-saving solution that reduces the risk of faulty wirings. The 'Plug & Play' feature makes integrating the command devices in machines and systems faster.
They are used whenever individual command and signaling devices are included in decentralized systems, for example on protective fences or at production stations. The versions with an ultra-compact width of 42 mm are perfect to connect to standard aluminum profiles.
Murrelektronik has a version of the EMERGENCY STOP button with an illuminated RESET button in the housing. It can be integrated into the installation solution in such a way that the button is illuminated when a restart is possible. Five colored button caps are included in each packaging which allow you to create the desired colored lighting effect.
The Modlight60 Pro RGB IO-Link signal tower from Murrelektronik is a versatile, adaptable and cost-efficient solution for applications that call for clear, reliable signaling.
Did you already know? Our Easy-Import-Export Function allows you to use our Online Shop ever more efficiently. Use Copy & Paste to copy and paste item lists directly from your ERP…
The Vario-X Controller from Murrelektronik is a robust and reliable industrial PC for challenging production and manufacturing applications.