April 17, 2018
Protocol change with a flick of the wrist SOLID67 is the new Murrelektronik line of compact I/O modules. They simplify installations in the field and are especially attractive for applications with IO-Link sensors and actuators. The modules provide eight IO-Link slots close to the process itself and can easily incorporate classic IOs into the system as well.
Thanks to the fully encapsulated metal housing, and impressive vibration and shock resistance (15 and 5 G); the modules are ready for use in rough industrial environments, even in a temperature ranging from -20 to +70 °C. This opens the way for numerous applications. The extensive diagnostic functions of the module, available via the control system or an integrated web server, make troubleshooting a simple matter.
The Modlight60 Pro RGB IO-Link signal tower from Murrelektronik is a versatile, adaptable and cost-efficient solution for applications that call for clear, reliable signaling.
Did you already know? Our Easy-Import-Export Function allows you to use our Online Shop ever more efficiently. Use Copy & Paste to copy and paste item lists directly from your ERP…
The Vario-X Controller from Murrelektronik is a robust and reliable industrial PC for challenging production and manufacturing applications.