Emparro® switch mode power supply | Murrelektronik

Emparro®

Premium Power

Switch Mode Power Supply Units For Even Power Distribution

Murrelektronik's Emparro switch mode power supply units' efficiency rate of up to 95% is impressive! This reduces power loss to a minimum and the low energy consumption helps save a lot of money.

Efficiency up to 95%

  • 150% Power Boost for at least 4 seconds
  • Metal housing with protective EMC characteristics
  • Derating only at 60°C
  • Slim design
  • High mains failure bridging time
  • Seven different models provide solutions for many applications
Current Limiter
Efficiency
Input Voltage
Mean Time Between Failures
Power Boost
Protection from Overload Damage

In the event of overload, the output voltage is controlled with a constant current. It is limited to 100% of the nominal current (or to 150% in Power boost mode). This protects the power supply from damage.

Murrelektronik Efficiency pictogram
95% Efficiency Rating

A higher efficiency rating equals minimum power loss, which equals reduced operating costs. Emparro’s lower operating temperature ensures that the device, and the components installed around it, will not be as affected by heat build up in the cabinet. Therefore, control cabinets with smaller dimensions can be used.

A Global Player

The wide input voltage range makes Emparro suitable for worldwide use.

High MTBF Value

Emparro67 has a high M value. MTBF describes the Mean Time Between Failures.

Murrelektronik power boost pictogram
Startup with a single power supply

The device supplies up to 50% more power to start up higher loads and capacities without using a second power supply.

You might also be interested in

Newsletter
Always up to date!
Always available!
We take care of your questions...